SCLS577B March 2004 – April 2020 SN74HC74-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | –0.5 | 7 | V | |
IIK | Input clamp current(2) | VI < 0 or VI > VCC | ±20 | mA | |
IOK | Output clamp current(2) | VO < 0 or VO > VCC | ±20 | mA | |
IO | Continuous output current | VO = 0 to VCC | ±25 | mA | |
Continuous current through VCC or GND | ±50 | mA | |||
TJ | Junction temperature(3) | 150 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |