SCLS577B March 2004 – April 2020 SN74HC74-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The SN74HC74-Q1 devices contain two independent D-type positive-edge-triggered flip-flops with asynchronous preset and clear pins for each.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74HC74QDRQ1 | SOIC (14) | 8.70 mm × 3.90 mm |
SN74HC74QPWRQ1 | TSSOP (14) | 5.00 mm × 4.40 mm |