Phase relationships between waveforms were chosen arbitrarily. All input pulses are supplied by generators having the following characteristics: PRR ≤ 1 MHz, ZO = 50 Ω, tt < 6 ns.
The outputs are measured one at a time, with one input transition per measurement.
1. CL= 50 pF and includes probe and jig capacitance.
Figure 3. Load Circuit
Figure 5. Voltage Waveforms
Setup and Hold Times
1. The maximum between tPLH and TPHL is used for tpd.