Refer to the PDF data sheet for device specific package drawings
This device contains four independent 2-input XOR gates. Each gate performs the Boolean function Y = A ⊕ B in positive logic.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74HC86D | SOIC (14) | 8.70 mm × 3.90 mm |
SN74HC86N | PDIP (14) | 19.30 mm × 6.40 mm |
SN74HC86NS | SO (14) | 10.20 mm × 5.30 mm |
SN74HC86PW | TSSOP (14) | 5.00 mm × 4.40 mm |
SN54HC86J | CDIP (14) | 21.30 mm × 7.60 mm |
SN54HC86W | CFP (14) | 9.20 mm × 6.29 mm |
SN54HC86FK | LCCC (20) | 8.90 mm × 8.90 mm |