SCLS100F December 1982 – April 2021 SN54HC86 , SN74HC86
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM | TO | VCC | Operating free-air temperature (TA) | UNIT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25°C | –40°C to 85°C | –55°C to 125°C | ||||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||||
tpd | Propagation delay | A or B | Y | 2 V | 40 | 100 | 125 | 150 | ns | |||||
4.5 V | 12 | 20 | 25 | 30 | ||||||||||
6 V | 10 | 17 | 21 | 25 | ||||||||||
tt | Transition-time | Y | 2 V | 38 | 75 | 95 | 110 | ns | ||||||
4.5 V | 8 | 15 | 19 | 22 | ||||||||||
6 V | 6 | 13 | 16 | 19 |