SCLS775C December 2019 – December 2021 SN74HCS00
PRODUCTION DATA
This device contains four independent 2-input NAND Gates with Schmitt-trigger inputs. Each gate performs the Boolean function Y = A ● B in positive logic.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
SN74HCS00PW | TSSOP (14) | 5.00 mm × 4.40 mm |
SN74HCS00D | SOIC (14) | 8.70 mm × 3.90 mm |
SN74HCS00BQA | WQFN (14) | 3.00 mm × 2.50 mm |
SN74HCS00DYY | SOT-23 (14) | 4.20 mm × 2.00 mm |