SCLS764A August 2019 – September 2019 SN74HCS10-Q1
PRODUCTION DATA.
This device contains three independent 3-input NAND Gates with Schmitt-trigger inputs. Each gate performs the Boolean function Y = A ● B ● C in positive logic.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74HCS10QDRQ1 | SOIC (14) | 8.70 mm × 3.90 mm |
SN74HCS10QPWRQ1 | TSSOP (14) | 5.00 mm × 4.40 mm |