SCLS764A August 2019 – September 2019 SN74HCS10-Q1
PRODUCTION DATA.
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|
tpd | Propagation delay | A or B or C | Y | 2 V | 14 | 40 | ns | |
4.5 V | 6 | 17 | ||||||
6 V | 5 | 16 | ||||||
tt | Transition-time | Y | 2 V | 9 | 16 | ns | ||
4.5 V | 5 | 9 | ||||||
6 V | 4 | 8 |