SCLS784C June 2020 – May 2022 SN74HCS125
PRODUCTION DATA
The SN74HCS125 contains four independent buffers with 3-state outputs and Schmitt-trigger inputs. Each buffer performs the Boolean function Y = A in positive logic. The outputs can be put into a Hi-Z state by applying a High on the OE pin.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
SN74HCS125PW | TSSOP (14) | 5.00 mm × 4.40 mm |
SN74HCS125D | SOIC (14) | 9.90 mm × 3.90 mm |
SN74HCS125BQA | WQFN (14) | 3.00 mm × 2.50 mm |
SN74HCS125DYY | SOT-23-THIN (14) | 2.00 mm x 4.20 mm |