SCLS832B October 2020 – May 2021 SN74HCS138
PRODUCTION DATA
The SN74HCS138 is a high speed silicon gate CMOS decoder well suited to memory address decoding or data routing applications. It contains a single 3:8 decoder. All inputs include Schmitt-triggers allowing for slow input transitions and providing additional noise margin.
The SN74HCS138 has three address select inputs (A2, A1, and A0). The circuit functions as a normal one-of-eight decoder.
Three strobe inputs (G2, G1 and G0) are provided to simplify cascading and to facilitate demultiplexing. When any input strobe is active, all outputs are forced into the high state.
The demultiplexing function is accomplished by first using the select inputs to choose the desired output, and then using one of the strobe inputs as the data input.
The outputs for the SN74HCS138 are normally high, and low when selected.