SCLS772D August 2019 – December 2021 SN74HCS14-Q1
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|
tpd | Propagation delay | A | Y | 2 V | 15 | 40 | ns | |
4.5 V | 6 | 17 | ||||||
6 V | 5 | 16 | ||||||
tt | Transition-time | Y | 2 V | 9 | 17 | ns | ||
4.5 V | 5 | 8 | ||||||
6 V | 4 | 7 |