The SN74HCS151-Q1 is a data selector/multiplexer containing full binary decoding to select one of eight data sources and complementary outputs. The strobe (G) input must be at a low logic level to enable the inputs. A high level at the strobe terminal forces the W output high and the Y output low.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
SN74HCS151PW-Q1 | TSSOP (16) | 5.00 mm × 4.40 mm |
SN74HCS151D-Q1 | SOIC (16) | 9.90 mm × 3.90 mm |
SN74HCS151WBQB-Q1 | WQFN (16) | 3.60 mm × 2.60 mm |