SCLS819B August 2020 – December 2021 SN74HCS151-Q1
PRODUCTION DATA
PARAMETER | FROM | TO | VCC | Operating free-air temperature (TA) | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
25°C | –40°C to 125°C | ||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | ||||||
tpd | Propagation delay | A, B, or C | Y or W | 2 V | 21 | 32 | 55 | ns | |||
4.5 V | 8 | 12 | 20 | ||||||||
6 V | 7 | 11 | 17 | ||||||||
Any D | Y or W | 2 V | 22 | 33 | 53 | ||||||
4.5 V | 9 | 14 | 20 | ||||||||
6 V | 7 | 11 | 17 | ||||||||
G | Y or W | 2 V | 19 | 29 | 48 | ||||||
4.5 V | 8 | 12 | 17 | ||||||||
6 V | 7 | 11 | 14 | ||||||||
tt | Transition-time | Any output | 2 V | 9 | 16 | ns | |||||
4.5 V | 5 | 9 | |||||||||
6 V | 4 | 8 |