SCLS826D August 2020 – December 2021 SN74HCS165-Q1
PRODUCTION DATA
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
SN74HCS165PW-Q1 | TSSOP (16) | 5.00 mm × 4.40 mm |
SN74HCS165D-Q1 | SOIC (16) | 9.90 mm x 3.90 mm |
SN74HCS165BQB-Q1 | WQFN (16) | 3.60 mm x 2.60 mm |
SN74HCS165DYY-Q1 | SOT-23-THN (16) | 4.20 mm × 2.00 mm |
SN74HCS165WBQB-Q1 | WQFN (16) | 3.60 mm x 2.60 mm |