SCLS826D August 2020 – December 2021 SN74HCS165-Q1
PRODUCTION DATA
PARAMETER | VCC | Operating free-air temperature (TA) | UNIT | |||||
---|---|---|---|---|---|---|---|---|
25°C | –40°C to 125°C | |||||||
MIN | MAX | MIN | MAX | |||||
fclock | Clock frequency | 2 V | 49 | 43 | MHz | |||
4.5 V | 130 | 120 | ||||||
6 V | 170 | 150 | ||||||
tw | Pulse duration | SH/LD low |
2 V | 6 | 7 | ns | ||
4.5 V | 6 | 7 | ||||||
6 V | 6 | 7 | ||||||
CLK high or low |
2 V | 7 | 11 | |||||
4.5 V | 6 | 7 | ||||||
6 V | 6 | 7 | ||||||
tsu |
Setup time |
SH/LD high before CLK↑ | 2 V | 13 | 21 | ns | ||
4.5 V | 5 | 7 | ||||||
6 V | 4 | 6 | ||||||
SER before CLK↑ |
2 V | 8 | 14 | |||||
4.5 V | 4 | 6 | ||||||
6 V | 4 | 6 | ||||||
CLK INH low before CLK↑ |
2 V | 6 | 9 | |||||
4.5 V | 4 | 5 | ||||||
6 V | 4 | 5 | ||||||
CLK INH high before CLK↑ |
2 V | 6 | 9 | |||||
4.5 V | 4 | 5 | ||||||
6 V | 4 | 5 | ||||||
Data before SH/LD↑ | 2 V | 9 | 17 | |||||
4.5 V | 4 | 6 | ||||||
6 V | 4 | 6 | ||||||
th |
Hold time |
Ser data after CLK↑ |
2 V | 0 | 0 | ns | ||
4.5 V | 0 | 0 | ||||||
6 V | 0 | 0 | ||||||
PAR data after SH/LD↑ | 2 V | 5 | 6 | |||||
4.5 V | 4 | 5 | ||||||
6 V | 3 | 4 | ||||||
SH/LD high after CLK↑ | 2 V | 0 | 0 | |||||
4.5 V | 0 | 0 | ||||||
6 V | 0 | 0 |