SCLS828A August 2020 – May 2021 SN74HCS165
PRODUCTION DATA
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
SN74HCS165PW | TSSOP (16) | 5.00 mm × 4.40 mm |
SN74HCS165D | SOIC (16) | 9.90 mm x 3.90 mm |
SN74HCS165BQB | WQFN (16) | 3.60 mm x 2.60 mm |
SN74HCS165DYY | SOT-23-THN (16) | 4.20 mm x 2.00 mm |