SCLS761 February 2020 SN74HCS21-Q1
PRODUCTION DATA.
This device contains two independent 4-input AND Gates with Schmitt-trigger inputs. Each gate performs the Boolean function Y = A ● B ● C ● D in positive logic.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74HCS21QPWRQ1 | TSSOP (14) | 5.00 mm × 4.40 mm |
SN74HCS21QDRQ1 | SOIC (14) | 8.70 mm × 3.90 mm |