SCLS761 February 2020 SN74HCS21-Q1
PRODUCTION DATA.
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|
tpd | Propagation delay | A or B | Y | 2 V | 22 | 52 | ns | |
4.5 V | 9 | 22 | ||||||
6 V | 8 | 16 | ||||||
tt | Transition-time | Y | 2 V | 9 | 17 | ns | ||
4.5 V | 5 | 8 | ||||||
6 V | 4 | 7 |