SCLS835B October 2020 – May 2021 SN74HCS238
PRODUCTION DATA
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
SN74HCS238PW | TSSOP (16) | 5.00 mm × 4.40 mm |
SN74HCS238D | SOIC (16) | 9.90 mm × 3.90 mm |
SN74HCS238BQB | WQFN (16) | 3.50 mm × 2.50 mm |
SN74HCS238DYY | SOT-23-THN (16) | 4.20 mm × 2.00 mm |