SCLS879A January 2022 – October 2022 SN74HCS245
PRODMIX
PARAMETER | FROM | TO | VCC | Operating free-air temperature (TA) | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
25°C | –40°C to 125°C | ||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | ||||||
tpd | Propagation delay | A or B | B or A | 2 V | 21 | 32 | 49 | ns | |||
4.5 V | 8 | 13 | 15 | ||||||||
6 V | 7 | 11 | 13 | ||||||||
ten | Enable time | OE | A or B | 2 V | 52 | 77 | 95 | ns | |||
4.5 V | 20 | 30 | 38 | ||||||||
6 V | 16 | 24 | 31 | ||||||||
tdis | Disable time | OE | A or B | 2 V | 36 | 54 | 63 | ns | |||
4.5 V | 16 | 24 | 30 | ||||||||
6 V | 14 | 21 | 25 | ||||||||
tt | Transition-time | Any output | 2 V | 13 | 16 | ns | |||||
4.5 V | 7 | 9 | |||||||||
6 V | 6 | 8 |