SCLS815A July 2020 – December 2021 SN74HCS259-Q1
PRODUCTION DATA
PIN | I/O(2) | DESCRIPTION | |
---|---|---|---|
SOIC or TSSOP NO. | NAME | ||
1 | S0 | I | Address select 0 |
2 | S1 | I | Address select 1 |
3 | S2 | I | Address select 2 |
4 | Q0 | O | Output 0 |
5 | Q1 | O | Output 1 |
6 | Q2 | O | Output 2 |
7 | Q3 | O | Output 3 |
8 | GND | — | Ground |
9 | Q4 | O | Output 4 |
10 | Q5 | O | Output 5 |
11 | Q6 | O | Output 6 |
12 | Q7 | O | Output 7 |
13 | D | I | Data input |
14 | G | I | Enable, active low |
15 | CLR | O | Clear input, active low |
16 | VCC | — | Positive supply |
Thermal Pad (1) | — | The thermal pad can be connected to GND or left floating. Do not connect to any other signal or supply. |