Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
SN74HCS273-Q1 Automotive Octal D-Type Flip-Flop with Schmitt-Trigger Inputs and Asynchronous Clear
1 Features
- AEC-Q100 Qualified for automotive applications:
- Device temperature grade 1:
–40°C to +125°C, TA
- Device HBM ESD Classification Level 2
- Device CDM ESD Classifcation Level C6
- Available in wettable flank QFN (WRKS) package
- Wide operating voltage range: 2 V to 6 V
- Schmitt-trigger inputs allow for slow or noisy input
signals
- Low power consumption
- Typical ICC of 100 nA
- Typical input leakage
current of ±100 nA
- ±7.8-mA
output drive at 6 V
2 Applications
- Synchronize data to clock
- Simple memory – 8 bits