SCLS850C March 2021 – January 2023 SN74HCS273-Q1
PRODUCTION DATA
The SN74HCS273-Q1 device contains eight positive-edge-triggered D-type flip-flops with Schmitt-trigger inputs, shared asynchronous active low clear (CLR) input, and shared rising-edge triggered clock (CLK) input.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
SN74HCS273-Q1 | PW (TSSOP, 20) | 6.50 mm × 4.40 mm |
WRKS (VQFN, 20) | 4.50 mm × 2.50 mm |