SCLS816A September 2020 – December 2021 SN74HCS367-Q1
PRODUCTION DATA
PIN | I/O(1) | DESCRIPTION | |
---|---|---|---|
SOIC or TSSOP NO. | NAME | ||
1 | 1OE | I | Bank 1, output enable, active low |
2 | 1A1 | I | Bank 1, channel 1 input |
3 | 1Y1 | O | Bank 1, channel 1 output |
4 | 1A2 | I | Bank 1, channel 2 input |
5 | 1Y2 | O | Bank 1, channel 2 output |
6 | 1A3 | I | Bank 1, channel 3 input |
7 | 1Y3 | O | Bank 1, channel 3 output |
8 | GND | — | Ground |
9 | 1Y4 | O | Bank 1, channel 4 output |
10 | 1A4 | I | Bank 1, channel 4 input |
11 | 2Y1 | O | Bank 2, channel 1 output |
12 | 2A1 | I | Bank 2, channel 1 input |
13 | 2Y2 | O | Bank 2, channel 2 output |
14 | 2A2 | I | Bank 2, channel 2 input |
15 | 2OE | I | Bank 2, output enable, active low |
16 | VCC | — | Positive supply |
Thermal Pad(2) | — | The thermal pad can be connected to GND or left floating. Do not connect to any other signal or supply. |