SCLS878A October 2021 – December 2022 SN74HCS373
PRODUCTION DATA
The inputs and outputs to this device have both positive and negative clamping diodes as depicted in Figure 8-1.
Voltages beyond the values specified in the Absolute Maximum Ratings table can cause damage to the device. The input and output voltage ratings may be exceeded if the input and output clamp-current ratings are observed.