SCLS878A October 2021 – December 2022 SN74HCS373
PRODUCTION DATA
PARAMETER | CONDITION | VCC | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|
tw | Pulse duration | LE high | 2 V | 12 | ns | |
4.5 V | 6 | |||||
6 V | 6 | |||||
tsu | Setup time | Data before LE↓ | 2 V | 18 | ns | |
4.5 V | 6 | |||||
6 V | 6 | |||||
th | Hold time, Data before LE↓ | 2 V | 0 | ns | ||
4.5 V | 0 | |||||
6 V | 0 |