SCLS860A November 2021 – February 2022 SN74HCS574-Q1
PRODUCTION DATA
In this application, the SN74HCS574-Q1 is used to control an 8-bit data bus.
All outputs change with the rising edge of the CLK input, which can be used to synchronize signals.
The outputs can set to the high-impedance state using the OE to allow other devices to transmit on the data bus.