SCLS860A November 2021 – February 2022 SN74HCS574-Q1
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | –0.5 | 7 | V | |
IIK | Input clamp current(2) | VI < -0.5 V or VI > VCC + 0.5 V | ±20 | mA | |
IOK | Output clamp current(2) | VO < -0.5 V or VO > VCC + 0.5 V | ±20 | mA | |
IO | Continuous output current | VO = 0 to VCC | ±35 | mA | |
ICC | Continuous current through VCC or GND | ±70 | mA | ||
TJ | Junction temperature | 150 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |