SCLS807E june 2020 – july 2023 SN74HCS594-Q1
PRODUCTION DATA
PARAMETER | FROM | TO | VCC | Operating free-air temperature (TA) | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
25°C | –40°C to 125°C | ||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | ||||||
fmax | Max switching frequency | 2 V | 32 | 17 | MHz | ||||||
4.5 V | 100 | 54 | |||||||||
6 V | 115 | 68 | |||||||||
tpd | Propagation delay | SRCLK | QH' | 2 V | 19 | 30 | 45 | ns | |||
4.5 V | 7 | 11 | 17 | ||||||||
6 V | 6 | 9 | 12 | ||||||||
RCLK | QA - QH | 2 V | 19 | 30 | 45 | ||||||
4.5 V | 7 | 11 | 17 | ||||||||
6 V | 6 | 9 | 12 | ||||||||
tPHL | Propagation delay | SRCLR | QH' | 2 V | 18 | 27 | 55 | ns | |||
4.5 V | 7 | 11 | 17 | ||||||||
6 V | 6 | 9 | 15 | ||||||||
RCLR | QA - QH | 2 V | 18 | 27 | 55 | ||||||
4.5 V | 7 | 11 | 17 | ||||||||
6 V | 6 | 9 | 15 | ||||||||
tt | Transition-time | Any output | 2 V | 9 | 16 | ns | |||||
4.5 V | 5 | 9 | |||||||||
6 V | 4 | 8 |