SCLS786B August 2019 – October 2019 SN74HCS7002-Q1
PRODUCTION DATA.
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|
tpd | Propagation delay | A or B | Y | 2 V | 16 | 32 | ns | |
4.5 V | 7 | 15 | ||||||
6 V | 6 | 12 | ||||||
tt | Transition-time | A or B | Y | 2 V | 7.7 | 13 | ns | |
4.5 V | 4 | 6.1 | ||||||
6 V | 3.5 | 5.1 |