SCLS787A January 2020 – June 2020 SN74HCS7002
PRODUCTION DATA.
This device contains four independent 2-input NOR Gates with Schmitt-trigger inputs. Each gate performs the Boolean function Y = A + B in positive logic.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74HCS7002QDR | SOIC (14) | 8.70 mm × 3.90 mm |
SN74HCS7002PWR | TSSOP (14) | 5.00 mm × 4.40 mm |