SCES894E April 2019 – December 2021 SN74HCS74-Q1
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|
fmax | Max switching frequency | 2 V | 18 | 31 | MHz | |||
4.5 V | 45 | 95 | ||||||
6 V | 65 | 105 | ||||||
tpd | Propagation delay | PRE or CLR | Q or Q | 2 V | 19 | 42 | ns | |
4.5 V | 8 | 19 | ||||||
6 V | 7 | 15 | ||||||
CLK | Q or Q | 2 V | 19 | 42 | ns | |||
4.5 V | 8 | 19 | ||||||
6 V | 7 | 15 | ||||||
tt | Transition-time | Q or Q | 2 V | 9 | 16 | ns | ||
4.5 V | 5 | 9 | ||||||
6 V | 4 | 8 |