SCLS062F November 1988 – October 2022 SN74HCT00
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC (V) | TA = 25°C | SN54HCT00(1) | SN74HCT00 | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||||
tpd | Propagation delay | A or B | Y | 4.5 | 11 | 20 | 30 | 25 | ns | |||
5.5 | 10 | 18 | 27 | 22 | ||||||||
tt | Transition time | Y | 4.5 | 9 | 15 | 22 | 19 | ns | ||||
5.5 | 8 | 14 | 20 | 17 |