SCLS069G November 1988 – October 2022 SN74HCT125
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SNx4HCT125 contains four independent buffers with TTL-compatible inputs and 3-state outputs. Each gate performs the Boolean function Y = A in positive logic.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
SN74HCT125D | SOIC (14) | 8.65 mm × 3.90 mm |
SN74HCT125N | PDIP (14) | 19.31 mm × 6.35 mm |