Refer to the PDF data sheet for device specific package drawings
The ’HCT139 devices are designed for high-performance memory-decoding or data-routing applications requiring very short propagation delay times.
ORDERABLE PART NUMBER | PACKAGE† | BODY SIZE (NOM) |
---|---|---|
SN74HCT139 | N (PDIP, 16) | 19.31 mm × 6.35 mm |
D (SOIC, 16) | 9.90 mm × 3.90 mm | |
DB (SSOP, 16) | 6.2 mm x 5.3 mm | |
PW (TSSOP, 16) | 5.00 mm × 4.40 mm | |
SNJ54HCT139 | J (CDIP, 16) | 24.38 mm × 6.92 mm |
W (CFP, 16) | 10.3 mm x 1.65 mm |
Changes from Revision D (September 2003) to Revision E (August 2022)