SCLS066E March 1982 – August 2022 SN74HCT139
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | SN54HCT139 | SN74HCT139 | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||||
VOH | High level output voltage | VI = VIH or VIL | IOH = −20 µA | 4.5 V | 4.4 | 4.499 | 4.4 | 4.4 | V | |||
IOH = −4 mA | 3.98 | 4.3 | 3.7 | 3.84 | ||||||||
VOL | Low level output voltage | VI = VIH or VIL | IOL = 20 µA | 4.V | 0.001 | 0.1 | 0.1 | 0.1 | V | |||
IOL = 4 mA | 0.17 | 0.26 | 0.4 | 0.33 | ||||||||
II | Input leakage current V | VI = VCC or 0 | 5.5 V | ±0.1 | ±100 | ±1000 | ±1000 | nA | ||||
ICC | Supply current | VI = VCC or 0 | IO = 0 | 5.5 V | 8 | 160 | 80 | µA | ||||
ΔICC(1) | Supply-Current Change | One
input at 0.5 V or 2.4 V, Other inputs at 0 or VCC |
5.5 V | 1.4 | 2.4 | 3 | 2.9 | mA | ||||
Ci | Input Capacitance | 4.5 V to 5.5 V | 3 | 10 | 10 | 10 | pF |