SCLS066E March 1982 – August 2022 SN74HCT139
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC | TA = 25°C | SN54HCT139 | SN74HCT139 | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tpd | A or B | Y | 4.5 V | 14 | 34 | 51 | 43 | ns | |||
5.5 V | 12 | 30 | 50 | 40 | |||||||
G | Y | 4.5 V | 11 | 34 | 51 | 43 | |||||
5.5 V | 10 | 30 | 50 | 40 | |||||||
tt | Y | 4.5 V | 8 | 15 | 22 | 19 | ns | ||||
5.5 V | 6 | 14 | 21 | 17 |