SCLS509C June 2003 – June 2022 SN74HCT244-Q1
PRODUCTION DATA
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC | TA = 25°C | MIN | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | |||||||
tpd | A | Y | 4.5 V | 21 | 45 | 68 | ns | ||
5.5 V | 18 | 40 | 61 | ||||||
ten | OE | Y | 4.5 V | 25 | 52 | 79 | ns | ||
5.5 V | 22 | 47 | 71 | ||||||
tt | Y | 4.5 V | 17 | 42 | 63 | ns | |||
5.5 V | 14 | 38 | 57 |