SCLS068G November 1988 – July 2022 SN74HCT273
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
These devices are positive-edge-triggered D-type flip-flops with a common enable input. The ’HCT273 devices are similar to the ’HCT377 devices, but feature a common clear enable (CLR) input instead of a latched clock.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74HCT273DW | SOIC (20) | 12.80 mm × 7.50 mm |
SN74HCT273DB | SSOP (20) | 7.20 mm × 5.30 mm |
SN74HCT273N | PDIP (20) | 25.40 mm × 6.35 mm |
SN74HCT273NS | SO (20) | 15.00 mm × 5.30 mm |
SN74HCT273PW | TSSOP (20) | 6.50 mm × 4.40 mm |