SCLS068H November 1988 – February 2025 SN74HCT273
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC | TA = 25°C | -40 to 125°C(1) | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||
fmax | 4.5 V | 25 | 31 | 16 | MHz | ||||
5.5 V | 28 | 37 | 19 | ||||||
tpd | CLR | Any | 4.5 V | 15 | 34 | 50 | ns | ||
5.5 V | 12 | 29 | 42 | ||||||
tPHL | CLR | Any | 4.5 V | 17 | 15 | 50 | ns | ||
5.5 V | 15 | 34 | 42 | ||||||
tt | Any | 4.5 V | 8 | 18 | 22 | ns | |||
5.5 V | 7 | 19 | 21 |