SCLS068G November 1988 – July 2022 SN74HCT273
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC | SN74HCT273 | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
TA = 25°C | MIN | MAX | |||||||
MIN | TYP | MAX | |||||||
fmax | 4.5 V | 25 | 31 | 20 | MHz | ||||
5.5 V | 28 | 37 | 23 | ||||||
tpd | CLR | Any | 4.5 V | 15 | 34 | 42 | ns | ||
5.5 V | 12 | 29 | 36 | ||||||
tPHL | CLR | Any | 4.5 V | 17 | 34 | 42 | ns | ||
5.5 V | 15 | 29 | 36 | ||||||
tt | Any | 4.5 V | 8 | 15 | 19 | ns | |||
5.5 V | 7 | 14 | 17 |