SCLS009G March 1984 – July 2022 SN54HCT373 , SN74HCT373
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC | TA = 25°C | SN54HCT373 | SN74HCT373 | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tpd | D | Q | 4.5 V | 25 | 35 | 53 | 44 | ns | |||
5.5 V | 21 | 32 | 48 | 40 | |||||||
LE | Any Q | 4.5 V | 28 | 35 | 53 | 44 | |||||
5.5 V | 25 | 32 | 48 | 40 | |||||||
ten | OE | Any Q | 4.5 V | 26 | 35 | 53 | 44 | ns | |||
5.5 V | 23 | 32 | 48 | 40 | |||||||
tdis | OE | Any Q | 4.5 V | 23 | 35 | 53 | 44 | ns | |||
5.5 V | 22 | 32 | 48 | 40 | |||||||
tt | Any Q | 4.5 V | 10 | 12 | 18 | 15 | ns | ||||
5.5 V | 9 | 11 | 16 | 14 |