SCLS176G July 2003 – July 2022 SN74HCT573
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC (V) | TA = 25°C | SN54HCT573(1) | SN74HCT573 | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tpd | D | Q | 4.5 | 25 | 35 | 53 | 44 | ns | |||
5.5 | 21 | 32 | 48 | 40 | |||||||
LE | Any Q | 4.5 | 28 | 35 | 53 | 44 | |||||
5.5 | 25 | 32 | 48 | 40 | |||||||
ten | OE | Any Q | 4.5 | 26 | 35 | 53 | 44 | ns | |||
5.5 | 23 | 32 | 48 | 40 | |||||||
tdis | OE | Any Q | 4.5 | 23 | 35 | 53 | 44 | ns | |||
5.5 | 22 | 32 | 48 | 40 | |||||||
tt | Any Q | 4.5 | 9 | 12 | 18 | 15 | ns | ||||
5.5 | 9 | 11 | 16 | 14 |
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC (V) | TA = 25°C | SN54HCT573(1) | SN74HCT573 | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tpd | D | Q | 4.5 | 32 | 52 | 79 | 65 | ns | |||
5.5 | 27 | 47 | 71 | 59 | |||||||
LE | Any Q | 4.5 | 38 | 52 | 79 | 65 | |||||
5.5 | 36 | 47 | 71 | 59 | |||||||
ten | OE | Any Q | 4.5 | 33 | 52 | 79 | 65 | ns | |||
5.5 | 28 | 47 | 71 | 59 | |||||||
tt | Any Q | 4.5 | 18 | 42 | 63 | 53 | ns | ||||
5.5 | 16 | 38 | 57 | 48 |