Refer to the PDF data sheet for device specific package drawings
These octal edge-triggered D-type flip-flops feature 3-state outputs designed specifically for bus driving. The ’HCT574 devices are particularly suitable for implementing buffer registers, I/O ports, bidirectional bus drivers, and working registers.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74HCT574 | DGS (VSSOP, 20) | 5.1mm × 4.9mm | 5.1mm × 3mm |
DW (SOIC, 20) | 12.80mm x 10.3mm | 12.80mm x 7.50mm | |
DB (SSOP, 20) | 7.2mm x 7.8mm | 7.2mm x 5.30mm | |
PDIP (20) | 24.33mm × 9.4mm | 24.33mm × 6.35mm | |
NS (SOP, 20) | 12.6mm x 7.8mm | 12.6mm x 5.3mm | |
PW (TSSOP, 20) | 6.50mm x 6.4mm | 6.50mm x 4.40mm |