SCLS177G March 1984 – July 2022 SN74HCT574
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC | TA = 25°C | SN54HCT574 | SN74HCT574 | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
fmax | 4.5 V | 30 | 36 | 20 | 24 | MHz | |||||
5.5 V | 33 | 40 | 22 | 27 | |||||||
tpd | CLK | Any Q | 4.5 V | 40 | 53 | 80 | 66 | ns | |||
5.5 V | 35 | 47 | 71 | 60 | |||||||
ten | OE | Any Q | 4.5 V | 34 | 47 | 71 | 59 | ns | |||
5.5 V | 29 | 39 | 94 | 78 | |||||||
tt | Any Q | 4.5 V | 18 | 42 | 63 | 53 | ns | ||||
5.5 V | 16 | 38 | 57 | 48 |