SCLS883A October 2021 – December 2021 SN74HCT595-Q1
PRODUCTION DATA
PARAMETER | CONDITION | VCC | TA = 25°C | -40°C to 125°C | UNIT | |||
---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | |||||
fclock | Clock frequency | 4.5 V | 31 | 25 | MHz | |||
tw | Pulse duration | SRCLK or RCLK high or low | 4.5 V | 16 | 20 | ns | ||
5.5 V | 16 | 20 | ||||||
SRCLR low | 4.5 V | 16 | 20 | |||||
5.5 V | 16 | 20 | ||||||
tsu | Setup time | SER before SRCLK↑ | 4.5 V | 20 | 25 | ns | ||
5.5 V | 20 | 25 | ||||||
SRCLK↑ before RCLK↑ | 4.5 V | 16 | 20 | |||||
5.5 V | 16 | 20 | ||||||
SRCLR low before RCLK↑ | 4.5 V | 10 | 13 | |||||
5.5 V | 10 | 13 | ||||||
SRCLR high (inactive) before SRCLK↑ | 4.5 V | 10 | 12 | |||||
5.5 V | 10 | 12 | ||||||
th | Hold time | SER after SRCLK↑ | 4.5 V | 0 | 0 | ns | ||
5.5 V | 0 | 0 |