SCLS880A October 2021 – December 2021 SN74HCT595
PRODUCTION DATA
The SN74HCT595 device contains an 8-bit, serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. The storage register has parallel 3-state outputs. Separate clocks are provided for both the shift and storage register. The shift register has a direct overriding clear (SRCLR) input, serial (SER) input, and a serial output (QH') for cascading. When the output-enable (OE) input is high, the storage register outputs are in a high-impedance state. Internal register data and serial output (QH') are not impacted by the operation of the OE input.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74HCT595PW | TSSOP (16) | 5.00 mm × 4.40 mm |