SCLS169G december 1982 – october 2022 SN54HCT74 , SN74HCT74
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
VCC | TA = 25°C | SN54HCT74(1) | SN74HCT74 | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | |||||
fclock | Clock frequency | 4.5 V | 27 | 18 | 22 | MHz | ||||
5.5 V | 30 | 20 | 24 | |||||||
tw | Pulse duration | PRE or CLR low | 4.5 V | 16 | 24 | 20 | ns | |||
5.5 V | 14 | 21 | 18 | |||||||
CLK high or low | 4.5 V | 18 | 27 | 23 | ||||||
5.5 V | 16 | 24 | 21 | |||||||
tsu | Setup time before CLK↑ | Data | 4.5 V | 12 | 18 | 15 | ns | |||
5.5 V | 11 | 16 | 14 | |||||||
PRE or CLR inactive | 4.5 V | 0 | 0 | 0 | ||||||
5.5 V | 0 | 0 | 0 | |||||||
th | Hold time, data after CLK↑ | 4.5 V | 0 | 0 | 0 | ns | ||||
5.5 V | 0 | 0 | 0 |