SDLS020F May 1990 – July 2016 SN54LS06 , SN74LS06
PRODUCTION DATA.
The SNx4LS06 devices feature high-voltage, open-collector outputs to interface with high-level circuits (such as MOS), or for driving high-current loads, and also are characterized for use as inverter buffers for driving TTL inputs. The SNx4LS06 devices have a rated output voltage of 30 V.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN54LS06 | CDIP (14) | 19.50 mm × 6.92 mm |
LCCC (20) | 8.89 mm × 8.89 mm | |
SN74LS06D | SOIC (14) | 8.65 mm × 3.91 mm |
SN74LS06DB | SSOP (14) | 5.30 mm × 6.20 mm |
SN74LS06N | PDIP (14) | 19.30 mm × 6.35 mm |
SN74LS06NS | SOP (14) | 5.30 mm × 10.20 mm |