SDLS021D May   1990  – April 2016 SN74LS07
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
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
    4. 8.4 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 Community Resource
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • D|14
  • DB|14
  • N|14
  • NS|14
Thermal pad, mechanical data (Package|Pins)
Orderable Information

1 Features

  • Convert TTL Voltage Levels to MOS Levels
  • High Sink-Current Capability
  • Input Clamping Diodes Simplify
    System Design
  • Open-Collector Driver for Indicator Lamps
    and Relays

2 Applications

  • AV Receivers
  • Audio Docks: Portable
  • Blu-ray Players and Home Theaters
  • MP3 Players or Recorders
  • Personal Digital Assistants (PDA)
  • Power: Telecom/Server AC/DC Supply: Single Controller: Analog and Digital
  • Solid-State Drives (SSD): Client and Enterprise
  • TVs: LCD, Digital, and High-Definition (HDTV)
  • Tablets: Enterprise
  • Video Analytics: Server
  • Wireless Headsets, Keyboards, and Mice

3 Description

These hex buffers and drivers feature high-voltage open-collector outputs to interface with high-level circuits or for driving high-current loads. They are also characterized for use as buffers for driving TTL inputs. The SN74LS07 devices have a rated output voltage of 30 V. The maximum sink current is 40 mA.

These circuits are compatible with most TTL families. Inputs are diode-clamped to minimize transmission-line effects, which simplifies design. Typical power dissipation is 140 mW, and average propagation delay time is 12 ns.

Device Information(1)

PART NUMBER PACKAGE (PINS) BODY SIZE (NOM)
SN74LS07D SOIC (14) 8.65 mm × 3.90 mm
SN74LS07DB SSOP (14) 6.20 mm × 5.30 mm
SN74LS07N PDIP (14) 19.30 mm × 6.35 mm
SN74LS07NS SO (14) 10.30 mm × 5.30 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Logic Diagram (Positive Logic)

SN74LS07 SCAS595-001.gif